Maximum Uptime
A power loss could turn into a critical loss of cooling in mission critical facilities such as data centers, health care buildings or manufacturing processes. A short-term power loss can happen during power interruptions, brown-outs or utility switching operations. Once power is restored, Pathfinder® restarts in less than 35 seconds and can reach full load in less than 5 minutes.
*Pathfinder AWV chiller represented is a 2-circuit model operating at a maximum 60Hz speed.